IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2208

MIC2208: 3mm x 3mm 1MHz 3A PWM Buck Regulator

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency900-1100 kHz
Output 11 V / 3 A
IC revisionD

Description

The Micrel MIC2208 is a high efficiency PWM buck (step-down) regulator that provides up to 3A of output current. The MIC2208 operates at 1MHz and has external compensation that allows a closed loop bandwidth of over 100kHz.

The low on-resistance internal p-channel MOSFET of the MIC2208 allows efficiencies over 94%, reduces external component count and eliminates the need for an expensive current sense resistor.

The MIC2208 operates from 2.7V to 5.5V input and the output can be adjusted down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout conditions.

The MIC2208 is available in the exposed pad 12-pin 3mm x 3mm MLF® package with a junction operating range from -40°C to +125°C.

Features

  • 2.7V to 5.5V supply voltage
  • 1MHz PWM mode
  • Output current to 3A
  • 90% efficiency

  • Adjustable output voltage option down to 1V
  • Ultra-fast transient response
  • External Compensation
  • Stable with a wide range of output capacitance
  • Fully integrated 5A MOSFET switch
  • Micropower shutdown
  • Thermal shutdown and current limit protection
  • Pb-free 12-pin 3mm x 3mm MLF® package
  • 40°C to +125°C junction temperature range

Typical applications

  • Video cards
  • 5V or 3.3V Point of load conversion
  • Telecom/networking equipment
  • Set top boxes
  • Storage equipment

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1 µH, 7.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current7.9 A
DC Resistance12 mΩ
Self Resonant Frequency115 MHz
Size7332 
VersionRobust 
Check availability