IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2133 | Demoboard MIC2133 Evaluation Board

MIC2133

Overview

TopologyBuck Converter
Input voltage4.5-75 V
Switching frequency200-800 kHz
Output 112 V / 40 A

Description

The MIC2133 is an enhanced adaptive on-time, synchronous 2 phase buck controller featuring a proprietary Host/User control architecture. This advanced control architecture will enable optimal current sharing of phases in host and user modes with the option of cascading several user devices in parallel to increase current capability of the entire solution. The MIC2133 operates over an input supply range from 4.5V to 100V and can be used to supply up to 50A of output current for applications ranging from cloud computing to industrial and automotive. The output voltage is adjustable down to 0.6V with a guaranteed accuracy of ±0.5%. The device operates with programmable switching frequency from 200 kHz to 800 kHz. The application case of requiring higher current level (30A-50A) is limited to 12V input backplanes only.

Features

  • Hyper Speed Control architecture enables:
  • High Delta V operation
  • Any Capacitor™ stable
  • Master Slave operation with current sharing
  • 4.5V to 100V input voltage
  • Remote Sense
  • 0.5% Output Voltage Accuracy
  • Droop Function
  • Precision Enable
  • OVP
  • Adjustable output voltage from 0.6 V to 32V (also limited by duty cycle)
  • Up to 800kHz, programmable switching frequency
  • External Programmable Soft Start
  • Hyper Speed Control
  • Built-in 5V regulator for single-supply operation
  • Programmable current limit and “hiccup” mode short-circuit protection
  • Option for External and Internal VDD
  • Supports safe start-up into a pre-biased output
  • –40°C to +125°C junction temperature range

Typical applications

  • Multiphase Buck Converter

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
Pins8 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1090 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length11.6 mm
Width10.5 mm
Height8.8 mm
–
–
Inductance4.7 µH
Performance Rated Current20 A
Saturation Current @ 30%28.05 A
DC Resistance5 mΩ
DC Resistance5.5 mΩ
Self Resonant Frequency21 MHz
MountSMT 
Pins2 
–
Rated Current13.5 A
–
–Check availability