IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2133 | Demoboard MIC2133 Evaluation Board / EV66P64A

75V Dual Phase, Advanced COT Buck Controller with Selectable Droop Feature and Phase Shedding

Overview

TopologyBuck Converter
Input voltage4.5-75 V
Switching frequency100-800 kHz
Output 132 V / 50 A
IC revisionA

Description

The MIC2133 is an enhanced adaptive on-time, synchronous 2 phase buck controller featuring a proprietary Host/User control architecture. This advanced control architecture will enable optimal current sharing of phases in host and user modes with the option of cascading several user devices in parallel to increase current capability of the entire solution. The MIC2133 operates over an input supply range from 4.5V to 75V and can be used to supply up to 50A of output current. The output voltage is adjustable down to 0.6V with a guaranteed accuracy of ±1%. The device operates with programmable switching frequency from 100 kHz to 800 kHz per phase. The MIC2133 is available in a 32 pin 5mm x 5mm QFN with a junction operating range from –40°C to +125°C.

Features

Input Voltage Range: 4.5V to 75V

  • Adjustable Output Voltage Range: 0.6V to 32V
  • Adaptive Constant on Time Control
  • High Delta V Operation
  • Any Capacitor™ Stable
  • 0.6V Internal Reference with ±1% Accuracy
  • Ripple Injection from Third Node which allows Greater Than 50% Duty Cycles
  • HyperLight Load and Phase Shedding
  • Automatic Phase Shedding of Secondary Phase
  • Accurate Current Balancing between Phases
  • Accurate Phasing Between Phases that Are Always 180° Out of Phase
  • 100 kHz To 800 kHz Switching Frequency Per Phase
  • High Voltage Internal 5V LDO for Single Supply Operation
  • Secondary LDO To Improve System Efficiency
  • Supports Start Up To Pre-bias Output
  • Remote Sense Amplifier for Tight Output Regulation
  • Supports Adaptive Voltage Positioning (AVP) or Drooprecision Enable Function for Low Stand-by Current
  • External Programmable Soft Start to Reduce Inrush Current
  • Programmable Current Limit and Hiccup Short Circuit Protection
  • Thermal Shut Down With Hysteresis
  • Die Temperature Sense
  • Compact size: 5 x 5 mm 32-pin VQFN package
  • -40°C to +125°C Junction Temperature Range

Typical applications

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
Pins8 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1090 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length11.6 mm
Width10.5 mm
Height8.8 mm
–
–
Inductance4.7 µH
Performance Rated Current20 A
Saturation Current @ 30%28.05 A
DC Resistance5 mΩ
DC Resistance5.5 mΩ
Self Resonant Frequency21 MHz
MountSMT 
Pins2 
–
Rated Current13.5 A
–
–Check availability