Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5701-5730 of 14704 reference designs
Filter values
Microchip MCP19125 | Demoboard ADM00745, Rev. 1
Flyback Converter
Microchip MCP19125-ADM00745, Rev. 1
Flyback Converter
Microchip MCP19215 | Demoboard Single Chip MPPT with Backup Battery and LED Light, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
5-30 V
|
Output
30 V
Microchip MCP19215 | Demoboard AN3696, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
12 V
|
fsw
31-2000 kHz
|
Output
48 V / 10 A
Microchip MCP2200-I/SS | Demoboard aircon-board, Rev. 1.0
Other Topology
Microchip MCP2221, Rev. B
SEPIC Buck-Boost Topology
|
Output
30 V / 1 A
Microchip MCP22301 | Demoboard MCP22301 Sink Board, Rev. 1
USB
|
V
in
5-48 V
|
Output
20 V / 5 A
Microchip MCP2562FDT | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
Other Topology
Microchip MCP3221 | Demoboard EV55L49A, Rev. 1
ADC
Microchip MCP33111D-10 | Demoboard ADM00872, Rev. A
Other Topology
|
Output
4 V
Microchip MCP33111D-10 | Demoboard ADM00872, Rev. A
Other Topology
|
Output
5 V
Microchip MCP33121D-10 | Demoboard ADM00873, Rev. A
Other Topology
|
Output
5 V
Microchip MCP33121D-10 | Demoboard ADM00873, Rev. A
Other Topology
|
Output
4 V
Microchip MCP33131D-10-I/MS | Demoboard ADM00872, Rev. A
Other Topology
|
V
in
9 V
|
Output
9 V / 2 A
Microchip MCP33131D-10-I/MS, Rev. A
Other Topology
Microchip MCP3564T-E/NC | Demoboard MCP3564 ADC EVALUATION BOARD, Rev. 1
ADC
Microchip MCP3914 | Demoboard Smart Power Strip V2 Reference Design, Rev. 2
Flyback Converter
|
V
in
85-240 V
Microchip MCP3914 | Demoboard Smart Power Strip Reference Design, Rev. 4
Sensors
|
V
in
120-240 V
Microchip MCP39F511 | Demoboard Smart Plug Reference Kit, Rev. 1
Other Topology
Microchip MCP8024, Rev. A
Buck Converter
|
V
in
7-28 V
|
Output
15 A
Microchip MCP8025 | Demoboard ADM00600, Rev. 1
Other Topology
|
V
in
6-19 V
Microchip MCP8025, Rev. A
Buck Converter
Microchip MCP8025 | Demoboard ADM00600, Rev. A
Buck Converter
|
V
in
6-19 V
|
Output
3.3 V
Microchip MCP8026 | Demoboard ADM00599, Rev. 1
Buck Converter
|
V
in
3.3 V
|
Output
3.3 V
Microchip MCP9604 | Demoboard EV19L27A, Rev. 3
Other Topology
Microchip MD2130DB2
Push-Pull Converter symmetrical isolated
|
V
in
5 V
Microchip MD2130DB3
Push-Pull Converter symmetrical isolated
|
V
in
5 V
Microchip MD2131 | Demoboard MD2131DB2, Rev. 1
Other Topology
Microchip MD2131 | Demoboard MD2131DB1, Rev. 1
Other Topology
Microchip MD2131DB1
Push-Pull Converter symmetrical isolated
|
V
in
5 V
previous
1
...
189
190
191
192
193
...
491
next
Cart
Your cart is empty.
Get samples and quotes