IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC21LV33 | Demoboard EV93M52A MIC21LV33 Evaluation Board

36V Dual Phase, Advanced COT Buck Controller with HyperLight Load® and Phase Shedding

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Output 128 V / 50 A

Description

The MIC21LV33 is a constant on-time, dual phase, synchronous buck controller featuring a unique adaptive on-time control architecture with Hyper Light Load® and phase shedding features enabled. The MIC21LV33 operates over an input supply range from 4.5V to 36V and can be used to supply up to 50A of output current. The output voltage is adjustable down to 0.6V with an ensured accuracy of ±1%. The device operates with programmable switching frequency from 100kHz to 1MHz per phase. The Hyper Speed Control® architecture supports ultrafast transient response under medium to heavy loads. The soft start is also programmable externally with a capacitor, thus enabling safe start-ups into heavy loads. The MIC21LV33 has a remote sense amplifier for accurate output voltage control. The MIC21LV33 offers a full suite of protection features to ensure protection of the IC during Fault conditions. These include under voltage lockout to ensure proper operation under power sag conditions, programmable soft start to reduce inrush current, overvoltage discharge, Hiccup mode short-circuit protection and thermal shutdown. The MIC21LV33 is available in a 32-pin 5 mm x 5 mm VQFN package with a -40°C to +125°C junction operating temperature range.

Features

  • Input Voltage Range: 4.5V to 36V
  • Input Down to 2V when VDD = 5V from External Supply
  • Adjustable Output Voltage from 0.6V to 28V
  • Adaptive Constant On-Time Control:
  • High DeltaV operation
  • Any Capacitor™ stable
  • 0.6V Internal Reference with ±1% Accuracy
  • ±0.5% Reference Accuracy for -40°C to 105°C
  • Ripple Injection from Third Node Allows Greater than 50% Duty Cycles
  • Hyper Light Load® and Automatic Phase Shedding
  • Ability to Interface with External MCU
  • Accurate Current Balancing Between Phases
  • Accurate 180° Phasing of Outputs
  • 100kHz to 1MHz Switching Frequency per Phase
  • High-Voltage Internal 5V LDO for Single-Supply Operation
  • Secondary LDO to Improve System Efficiency
  • Supports Start-up to Pre-Bias Output
  • Remote Sense Amplifier for Tight Output Regulation
  • Droop Feature to Support Adaptive Voltage Positioning (AVP) for Improved Load Transient Response
  • Precision Enable Function for Low Standby Current
  • External Programmable Soft Start to Reduce Inrush Current
  • Lossless RDSON Current Sensing with NTC Temperature Compensation or Resistor Sensing Method
  • Programmable Current Limit and Hiccup Mode Short-Circuit Protection
  • Thermal Shutdown with Hysteresis
  • -40°C to +125°C Junction Temperature Range
  • Compact Size 5mmx5mm 32-Pin VQFN Package

Typical applications

  • Distributed Power Systems, FPGA, CPU, MEM, GPU Core Supplies
  • Printers, Scanners, Graphic Cards and Video Cards
  • Communications/Networking Infrastructure

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
W(mm)
H(mm)
To
Tl(mm)
Pins
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
L(mm)
Fl(mm)
Ceramic Type
Packaging
Qmin.
Q
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance10 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Insulation Resistance10 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeNP0 Class I 
Packaging7" Tape & Reel 
–
Q-Factor600 
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSST Soft Termination, 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, 1.25 mm, 1.25 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width1.25 mm
Height1.25 mm
–
–
–
Capacitance220 pF
Capacitance±5% 
Rated Voltage200 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Insulation Resistance10 GΩ
Length2 mm
Pad Dimension0.5 mm
Ceramic TypeNP0 Class I 
Packaging7" Tape & Reel 
Q-Factor [1]1000 
Q-Factor1000 
–
–
–
–
–
–
–
Packaging Unit3000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1.6 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width1.6 mm
Height0.8 mm
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Length3.2 mm
Pad Dimension0.6 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 2.5 mm, 2.5 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width2.5 mm
Height2.5 mm
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Length3.2 mm
Pad Dimension0.75 mm
Ceramic TypeX5R Class II 
Packaging7" Tape & Reel 
Q-Factor [1]600 
–
–
–
–
–
–
–
–
Packaging Unit1000 
–
–
–
–
–
–Check availability
SPECWP-THRSH REDCUBE THR with external thread, 7 mm, 8.5 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width7 mm
Height8.5 mm
Outer ThreadM3 
Thread Length5 mm
Pins4 
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
MaterialBrass 
Packaging Unit350 
–
–
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 10.2 mm, 4.7 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width10.2 mm
Height4.7 mm
–
–
Pins2 
–
–
–
Size1050 
Operating Temperature -40 °C up to +100 °C
–
–
Length10.5 mm
–
–
–
–
–
Inductance0.4 µH
Performance Rated Current55.7 A
Saturation Current @ 10%18 A
Saturation Current @ 30%37 A
DC Resistance0.67 mΩ
Self Resonant Frequency160 MHz
MaterialSuperflux 
Packaging Unit700 
–
–
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance330 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
Dissipation Factor9 %
–
Length20 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
Packaging Unit800 
Endurance 3000
Ripple Current1210 mA
Leakage Current115.5 µA
Pitch3.5 mm
Diameter8 mm
–Check availability