IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2125

28V Synchronous Buck Controllers Featuring Adaptive ON-Time Control and Hyper Light Load™

Overview

TopologyOther Topology
Switching frequency200-650 kHz
IC revisionA

Description

MIC2125 and MIC2126 are constant-frequency synchronous buck controllers featuring a unique adaptive ON-time control architecture. The MIC2125/6 operates over an input voltage range from 4.5V to 28V and can be used to supply load current up to 25A . The output voltage is adjustable down to 0.6V with a guaranteed accuracy of ±1%. The device operates with programmable switching frequency from 200kHz to 650kHz.HyperLight Load® architecture provides the same high efficiency and ultra-fast transient response as the Hyper Speed Control® architecture under the medium to heavy loads. It also maintains high efficiency under light load conditions by transitioning to variable frequency, discontinuous conduction mode operation.The MIC2125/6 offers a full suite of protection features to ensure protection of the IC during fault conditions. These include undervoltage lockout to ensure proper operation under power-sag conditions, internal soft-start to reduce inrush current, "hiccup" mode short-circuit protection, and thermal shutdown.

Features

Hyper Speed Control® architecture enables:

  • High delta-V operation (VIN = 28V and VOUT = 0.6V)
  • Any Capacitor™ stable
  • 4.5V to 28V input voltage
  • Adjustable output voltage from 0.6V to 24V
  • 200kHz to 650kHz programmable switching frequency
  • HyperLight Load® (MIC2125)
  • Hyper Speed Control® (MIC2126)
  • Enable input and power good output
  • Built-in 5V regulator for single-supply operation
  • Programmable current limit and "hiccup" mode short-circuit protection
  • 7ms internal soft-start, internal compensation, and thermal shutdown
  • Supports safe start-up into a pre-biased output
  • -40°C to +125°C junction temperature range
  • Available in 16-pin 3mm x 3mm QFN package

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.72 µH, 37.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.72 µH
Performance Rated Current37.8 A
Saturation Current @ 10%14 A
Saturation Current @ 30%35 A
DC Resistance1.3 mΩ
Self Resonant Frequency115 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability