IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2132 | Demoboard EV78U64A

75V Dual Phase, Advanced COT Buck Controller, Stackable for Multiphase Operation

Overview

TopologyBuck Converter
Input voltage36-60 V
Switching frequency100-1000 kHz
Output 112 V
IC revision1

Description

The EV78U64A Evaluation Board is a standalone 48V nominal to 12V DC-DC converter module. The module features the MIC2132 controller and encompasses dual interleaved buck converters. On the EV78U64A module the MIC2132 is coupled to EPC2218 GaN transistors, to enable a highly efficient converter within a small footprint.

Features

  • Input Voltage Range: 8V to 75V
  • Input Down to 2V when VDD = 5V from External Supply
  • Adjustable Output Voltage from 0.6V to 28V
  • Adaptive Constant On-Time Control:
  • High DeltaV™ operation
  • Any Capacitor™ stable
  • 0.6V Internal Reference with ±1% Accuracy
  • Novel Ripple Injection Method to Allow Greater than 50% Duty Cycle Operation
  • Operates in CCM, Stackable for Multiphase Operation up to Eight Phases
  • Accurate Current Balancing Between Phases
  • Accurate 180° Phasing of Outputs
  • 100 kHz to 1 MHz Switching Frequency per Phase
  • Secondary LDO to Improve System Efficiency
  • Supports Start-up to Pre-Bias Output
  • Remote Sense Amplifier for Tight Output Regulation
  • Droop Feature to Support Adaptive Voltage Positioning (AVP) for Improved Load Transient Response
  • Precision Enable Function for Low Standby Current
  • External Programmable Soft Start to Reduce Inrush Current
  • Lossless RDSON Current Sensing with NTC
  • Temperature Compensation or Resistor Sensing Method
  • Programmable Current Limit and Hiccup Mode Short-Circuit Protection
  • Thermal Shutdown with Hysteresis
  • -40°C to +125°C Junction Temperature Range
  • Compact Size: 5 mm x 5 mm 32-Pin VQFN Package
  • AEC-Q100 Qualified (VAO Suffix)

Typical applications

  • Distributed Power Systems, FPGA, CPU, Memory, GPU Core Supplies
  • Automotive POL
  • Communications/Networking Infrastructure
  • Printers, Scanners, Graphic and Video Cards

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 22 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 470 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size8.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor16 %
Insulation Resistance0.212766 MΩ
Length10.5 mm
Width8.3 mm
Packaging15" Tape & Reel 
Endurance 2000
Ripple Current590 mA
Impedance220 mΩ
Leakage Current75.2 µA
Diameter8 mm
Check availability