IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2128YML | Demoboard MIC2128 HIGH POWER EVALUATION BOARD

MIC2128 HIGH POWER EVALUATION BOARD

Overview

TopologyBuck Converter
Switching frequency270-800 kHz
IC revision1

Description

The MIC2128 high current high power evaluation boards are intended to provide a reference design for customers to use the MIC2128 for higher output current and power capability.The MIC2128 Evaluation Boards were also developed to help engineers reduce product design cycle time and have an optimum platform to evaluate the high current high power capability of the MIC2128. The boards provide up to 10A output current suitable for many different applications

Features

  • Hyper Speed Control Architecture Enables:
  • High Input to Output Voltage Conversion Ratio Capability
  • Any Capacitor Stable
  • Ultra-Fast Load Transient Response
  • Wide 4.5V to 75V Input Voltage Range
  • Adjustable Output Voltage from 0.6V to 30V
  • 270 kHz to 800 kHz programmable Switching Frequency
  • Built-in 5V Regulator for Single-Supply Operation
  • Auxiliary Boost rap LDO for Improving System Efficiency
  • Internal Boost rap Diode
  • Adjustable Soft Start Time
  • Enable Input and Power Good Output
  • Programmable Current Limit
  • Hiccup Mode Short-Circuit Protection
  • Internal Compensation and Thermal Shutdown
  • Supports Safe Stare-Up into a Pre biased Output
  • AEC-Q100 Qualified(VAO suffix)

Typical applications

  • Networking/Telecom, Equipent Base Station Servers
  • Distributed Power Systems, Industrial Power Supplies, Automotive Power Supplies

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 16.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current16.5 A
Saturation Current @ 10%10 A
Saturation Current @ 30%21.5 A
DC Resistance6.9 mΩ
Self Resonant Frequency14 MHz
MaterialWE-PERM 2 
Packaging Unit150 
Pins2 
–
MountSMT 
Length18.3 mm
Height8.9 mm
–
–
Operating Temperature -40 °C up to +150 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability