IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2132YML | Demoboard MIC2132 4 Phase Evaluation Board

MIC2132YML

Overview

TopologyBuck Converter
Input voltage4.5-75 V
Output 15 V / 80 A
IC revision1

Description

The MIC2132 is a constant on-time, dual phase synchronous buck controller featuring a unique adaptive on-time control architecture with a stackable feature of up to eight phases. The MIC2132 operates over an input supply range from 4.5V to 75V and can be used to supply up to 50A of output current/phase. The output voltage is adjustable down to 0.6V with an ensured accuracy of ±1%. The device operates with a programmable switching frequency from 100 kHz to 800 kHz per phase.The MIC2132 is available in a 32-pin 5 mm x 5 mm VQFN package, with a -40°C to +125°C junction operating temperature range.

Features

  • Input Voltage Range: 4.5V to 75V
  • Adjustable Output from 0.6V to 32V
  • Adaptive Constant on Time Control
  • High Delta V Operation
  • Any Capacitor™ Stable
  • 0.6V Internal Reference with ±1% Accuracy
  • Operates in CCM, Stackable for Multiphase Operation Up to Eight Phases
  • Ripple Injection from Third Node which Allows Greater than 50% Duty Cycles
  • Accurate Current Balancing Between Phases
  • Accurate Phasing Between Phases which are Always 180° Out of Phase
  • 100 kHz to 800 kHz Switching Frequency per Phase
  • High Voltage Internal 5V LDO for Single Supply Operation
  • Secondary LDO to Improve System Efficiency
  • Supports Start Up to Pre-bias Output
  • Remote Sense Amplifier for Tight Output Regulation
  • Supports Adaptive Voltage Positioning (AVP) or Droop
  • Precision Enable Function for Low Stand-by Current
  • External Programmable Soft Start to Reduce Inrush Current
  • Programmable Current Limit and Hiccup Short Circuit Protection
  • Thermal Shut Down with Hysteresis
  • Die Temperature Sense on MIC2132
  • Compact Size: 5 x 5 mm 32-pin QFN
  • -40°C to +125°C Junction Temperature Range

Typical applications

  • Multiphase Buck Regulator

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
W(mm)
H(mm)
To
Tl(mm)
Pins
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance10 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance1.5 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance470 pF
Capacitance±5% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1.6 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width1.6 mm
Height0.8 mm
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 1.6 mm, 1.25 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width1.6 mm
Height1.25 mm
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 2.5 mm, 2.5 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width2.5 mm
Height2.5 mm
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWP-THRSH REDCUBE THR with external thread, 10 mm, 10.5 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width10 mm
Height10.5 mm
Outer ThreadM5 
Thread Length7 mm
Pins9 
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
MountTHR 
–Check availability
SPECWE-XHMI SMT Power Inductor, 10.5 mm, 8.8 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width10.5 mm
Height8.8 mm
–
–
Pins2 
–
–
–
Size1090 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length11.6 mm
–
–
Inductance4.7 µH
Performance Rated Current20 A
Saturation Current @ 30%28.05 A
DC Resistance5 mΩ
DC Resistance5.5 mΩ
Self Resonant Frequency21 MHz
MountSMT 
–Check availability