IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC256301

24V, 480W Nominal 720W Peak, >93.5% Efficient, Robust AC/DC Industrial Power Supply Reference Design

Overview

TopologyLLC Resonant Converter
Switching frequency35-1000 kHz
IC revisionE1

Description

The TIDA-01494 reference design is a compact, high efficiency, 24-V DC, 480-W nominal, 720-W peak output reference design for industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit followed by a robust LLC stage with synchronous rectification. The design enables efficiency greater than 93.5% over a wide load range, allowing the system to work without forced cooling. The LLC stage, based on the UCC256301, takes advantage of the ZCS avoidance feature in the UC256301 to enable peak output power, minimizing the PFC Bulk capacitor for meeting holdup requirements, while making the system robust to short circuit and over current conditions. The UCC24612-2 based synchronous rectifier helps in minimizing the losses in the output rectifier, while its advanced proportional gate drive and dead time optimization features helps to avoid shoot through and minimizes losses.

Features

  • Peak power conversion efficiency of 94% at 230V AC with average efficiency >93.5%
  • Delivers 20A continuous current and up to 30A peak current for 3 seconds
  • Power factor >0.99 and meets PF and current THD as per IEC 61000-3-2 Class A and EN55022 Class B Conducted Emission standard
  • ZCS avoidance in the LLC stage, enabling wider input voltage range operation and robustness
  • Over current, short circuit, over voltage and over temperature protection
  • Compact form-factor: 155mm x 125mm

Typical applications

  • AC Sources, DC Power Supplies & Electronic Loads / Industrial AC-DC / Merchant Battery Charger / Merchant DIN Rail Power Supply / Merchant Telecom Rectifiers / Mobile Wall Charger Design / Power Supply for TV
  • Fitness Machines
  • Medical PSU

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 8 A, 2.2 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current8 A
Inductance2.2 mH
DC Resistance14 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length30 mm
Width21 mm
Height35 mm
MountTHT 
–Check availability
750343145
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–Check availability
750343657
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–Check availability