IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25710 | Demoboard PMP4302B

90 to 264Vac In 100W 4x500mA LED Lighting Driver W/O Aux Flyback Power Supply f/Vcc Reference Design

Overview

TopologyBoost Converter
Input voltage90-264 V
Output 150 V / 2 A
IC revisionA

Description

This reference design uses TI multi-transformer LLC controller UCC25710 and transition mode PFC controller UCC28810 to develop a 100W four strings with 500mA per string output for general LED lighting driver. The key benefits for this solution are high efficiency, high power factor and good current matching. Meanwhile, the reference design uses innovative self start up circuit to supply Vcc on the primary side (UCC28810) and secondary side (UCC25710), and it does not use any auxilary Flyback to power main controllers. The application can be used in general LED lighting such as street light and commercial light.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 2 A, 10 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance10 mH
DC Resistance125 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, 2.5 A, 0.1 mH
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2.5 A
Inductance0.1 mH
DC Resistance80 mΩ
–
–
–
Length16.5 mm
Width9.7 mm
–
MountTHT 
–Check availability