IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC256301 | Demoboard TIDA-01557

>92% Efficiency, 200W, <125mW Standby, Fast Transient, Desktop PC PSU Reference Design

Overview

TopologyLLC Resonant Converter
Switching frequency53-160 kHz
IC revisionE1

Description

The UCC256301 is a fully featured LLC controller with integrated high-voltage gate driver. It has been designed to pair with a PFC stage to provide a complete power system using a minimum of external components. The resulting power system is designed to meet the most stringent requirements for standby power without the need for a separate standby power converter, and with PFC stage running all the time. UCC256301 includes a range of features designed to make LLC converter operation well controlled and robust. This device aims to unburden the LLC designer and allow mainstream applications to benefit from efficiency advantages of the LLC topology. UCC256301 uses hybrid hysteretic control to provide best in class line and load transient response. The control effort is approximately linear proportional to average input current in one cycle. The control makes the open loop transfer function a first order system so that it’s very easy to compensate. The system is always stable with proper frequency compensation. UCC256301 provides a high efficient burst mode with consistent burst power level during each burst on cycle. The burst power level is programmable and adaptively changes with input voltage, making the optimization of efficiency very easy.

Features

  • Hybrid Hysteretic Control (HHC)– Best-in-Class Transient Response– Easy Compensation Design
  • Optimized Low Power Features Enable 75 mW Standby Power Design with PFC on– Advanced Burst Mode Opto-Coupler Low Power Operation– Helps Enable Compliance to CoC Tier II Standard
  • Fast Exit from Burst Mode
  • Improved Capacitive Region Avoidance Scheme
  • Adaptive Dead-Time
  • Internal High-Side Gate Drivers (0.6-A and 1.2-A Capability)
  • Robust Soft Start with No Hard Switching
  • Over Temperature, Output Over Voltage, Input Over and Under Voltage Protection with Three Levels of Over Current Protections
  • Wide Operating Frequency Range (35 kHz to 1 MHz)
  • LLC Resonant Controller in SOIC16 with High Voltage Clearance
  • Create a Custom Design Using the UCC256301 With the WEBENCH® Power Designer

Typical applications

  • Digital TV SMPS, AC-DC Adapter, • Power Tools
  • LED Lighting Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width8 mm
Height14 mm
PackagingBulk 
–Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
Length15 mm
Width10 mm
Height16 mm
PackagingBulk 
–Check availability
750343092
SPECInductor, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
–
–
–
–
–
–
–
–
Length8.89 mm
Width14 mm
Height18.5 mm
PackagingTray 
–Check availability
750343802
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability