IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC256301 | Demoboard TIDA-010038

94% peak efficiency, 150-W norm, 240-W peak, industrial AC/DC power supply with CC/CV reference design

Overview

TopologyLLC Resonant Converter
Input voltage85-265 V
Switching frequency35-1000 kHz
Output 128 V / 10 A
IC revision001

Description

This compact, high efficiency, 24V DC, 150W nominal, 240W peak output at 230VAC reference design is targeted for industrial AC/DC power supplies. The circuit consists of a frontend transition mode (TrM) power factor correction(PFC) circuit based on the UCC28056, followed by a robust LLC stage for an isolated DC/DC converter based on the UCC256301. For high efficiency needs, synchronous rectification is done with the UCC24624. This design does not need an additional auxiliary power supply to meet no-load consumption. The design enables 94% peak efficiency and allows the system to work without forced cooling. This design has both constant current(CC) and constant voltage(CV) feedback loop which is suitable for battery charger application.

Features

  • Wide operation input range of 90 to 265V AC with full power delivery over entire range
  • Peak overall efficiency of 94.4% at 230V AC and 93% at 115V AC, enables natrual convection cooling
  • Delivers up to 6.25A continuous current and up to 10A peak current for 3 seconds
  • Adjustable output voltage from 22 to 28V
  • Very low no load power consumption of <400mW
  • System protected for overcurrent, short-circuit, and overvoltage ensuring safety needs

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
PackagingBulk 
–
–
–
Rated Voltage275 V (AC)
–
–
Length18 mm
Width8 mm
Height14 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current2 A
Inductance1 mH
DC Resistance45 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current2 A
Inductance10 mH
DC Resistance125 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current2.5 A
Inductance0.3 mH
DC Resistance150 mΩ
–
–
–
Length21 mm
Width11.2 mm
–
MountTHT 
–Check availability
750344060
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability