IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC256302 | Demoboard PMP21683

48-V/550-W resonant converter reference design

Overview

TopologyLLC Resonant Converter
Input voltage380-420 V
Switching frequency35-1000 kHz
Output 148 V / 11.45 A
IC revisionB

Description

This resonant converter reference design takes a 380-V to 420-V DC input and generates a 48-V up to 550-W output. With the UCC256302 driver-integrated resonant converter controller and UCC24624, a two-channel synchronous rectifier (SR) driver, this design can achieve 97.95% peak efficiency.

Features

  • Integrated High Voltage Startup– Eliminates Need for External Bias Supply
  • Best-in-Class Transient Response
  • Hybrid Hysteretic Control (HHC)– Best-in-Class Transient Response– Easy Compensation Design
  • Optimized Low Power Features Enable 75 mW Standby Power Design with PFC on– Advanced Burst Mode
  • Opto-Coupler Low Power Operation– Helps Enable Compliance to CoC Tier II Standard
  • Fast Exit from Burst Mode
  • Improved Capacitive Region Avoidance Scheme
  • Adaptive Dead-Time
  • Internal High-Side Gate Drivers (0.6-A and 1.2-A Capability)
  • Robust Soft Start with No Hard Switching
  • Over Temperature, Output Over Voltage, Input Over and Under Voltage Protection with Three Levels of Over Current Protections
  • Wide Operating Frequency Range (35 kHz to 1 MHz)

Typical applications

  • Industrial AC-DC
  • AC-DC Adapter / Merchant DC-to-DC / DIN Rail Power Supply
  • Multi-Functional Printers / Projectors / ATX Power Supply
  • Multi-Axis Servo
  • Digital TV SMPS / Appliances
  • LED Lighting Applications
  • High Power Battery Charging

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 10 nF, 16 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Rated Voltage16 V (DC)
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–Check availability
SPECWCAP-FTBP Film Capacitors, 68 nF, 630 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 nF
Rated Voltage630 V (DC)
Rate of Voltage Rise240 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
Capacitance±5% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 2.2 µF, 16 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Rated Voltage16 V (DC)
–
–
Insulation Resistance0.05 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±20% 
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Ceramic TypeX5R Class II 
Pad Dimension0.4 mm
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, 100 µF, 450 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage450 V (DC)
–
–
–
Pitch7.5 mm
Length35.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
Size16.0 x 35.5 
–
Dissipation Factor17 %
–
–
Endurance 5000
Ripple Current610 mA
Leakage Current1900 µA
Diameter16 mm
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, 220 µF, 35 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
Rated Voltage35 V (DC)
–
–
–
Pitch5 mm
Length12.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor9 %
–
–
Endurance 5000
Ripple Current1060 mA
Leakage Current77 µA
Diameter10 mm
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, 680 µF, 35 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 µF
Rated Voltage35 V (DC)
–
–
–
Pitch5 mm
Length30 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor12 %
–
–
Endurance 7000
Ripple Current2000 mA
Leakage Current238 µA
Diameter10 mm
–Check availability