IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25661 | Demoboard UCC25661EVM-128

UCC25661 evaluation module

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage85-265 V
Output 112 V / 15 A
IC revisionA

Description

The UCC25661 evaluation module (EVM) assists designers to evaluate the operation and performance of the UCC25661x LLC Resonant controller (16-pin SOIC package with removed pins for high voltage clearance). This evaluation module demonstrates how UCC25661x controls the LLC resonant half bridge DC-DC converter to achieve high efficiency through out the load and input voltage range.

Features

IPPC controlled (Input power proportional control) LLC resonant half-bridge DC-DC power conversionDC line input from 365VDC to 410VDCAC input voltage from 85VDC to 265VACRegulated 12VDC typical outputFull-load power of 180W, or full-load current of 15AHigh efficiencyEnhanced light load management:High frequency pulse skip for improved light load efficiencyLow frequency burst for reduced standby powerAudible frequency range skip for reduced audible noiseUser option to disableIntegrated PFC on/off control signalLF burst soft on/soft off for reduced audible noiseCombined resonant current and resonant capacitor voltage sensing through one pinAdaptive dead-timeX-capacitor dischargeAutomatic capacitive region avoidanceAdaptive soft start with minimized inrush currentComplete sets of protections:Cycle-by-cycle current limit, OCP1 protectionConfigurable over power protectionOVP, internal and external OTPVin and VCC UVLOInbuilt 19.5V VCC clampTest points to facilitate device and topology evaluation

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 150 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
750344018
SPECPower Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
Check availability