IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC2566064 | Demoboard UCC25660EVM-064

UCC25660x Half Bridge LLC Evaluation Module

Overview

TopologyLLC Resonant Converter
Input voltage85-264 V
Output 115 V / 12 A
IC revisionA

Description

The UCC25660EVM-064 assists designers to evaluate the operation and performance of the UCC25660 LLC resonant controller. This evaluation module (EVM) demonstrates how UCC25660 controls the LLC resonant half-bridge DC/DC converter to achieve high efficiency throughout the load and input voltage range. This EVM accepts DC input from 365V to 410V, AC input voltage from 85VAC to 264VAC and outputs 12VDC with 180W full load output power.

Features

  • IPPC controlled (Input power proportional control) LLC resonant half-bridge DC-DC power conversion
  • DC line input from 365 VDC to 410 VDC
  • AC input voltage from 85 VDC to 265 VAC
  • Regulated 12-VDC typical output
  • Full-load power of 180 W, or full-load current of 15 A
  • High efficiency
  • Enhanced light load management:
  • High frequency pulse skip for improved light load efficiency
  • Low frequency burst for reduced standby power
  • Audible frequency range skip for reduced audible noise

Typical applications

  • Lighting
  • Power tools, Industrial AC-DC adapters
  • Medical power supply
  • Enterprise and cinema projector, Multifunctional printer, PC power supply, Gaming console power supply, SMPS power supply for TV

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 150 pF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
750320617
SPECPower Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
Check availability