IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25640x | Demoboard UCC25640EVM-020

LLC Resonant Controller with Ultra-Low Audible Noise and Standby Power

Overview

TopologyLLC Resonant Converter
Input voltage85-264 V
Output 112 V / 15 A
IC revisionA

Description

UCC25640EVM-020 is a 180W, LLC resonant converter using UCC256404. This EVM accepts DC input from 360V to 410V, AC input voltage from 85VAC to 264VAC and outputs 12VDC with 180W full load output power.

Features

  • Hybrid hysteretic controlled LLC resonant half-bridge DC-DC power conversion
  • DC line Input from 365 VDC to 410 VDC
  • AC Input voltage from 85 VDC to 265 VAC
  • Regulated 12-VDC typical output
  • Regulated 9.75-VDC low power mode output
  • Full-load power of 180 W, or full-load current of 15 A
  • High efficiency
  • Optimized low power features enable extremely low standby power
  • Advanced burst mode with burst soft-on and soft-off for minimized audible noise
  • Adaptive dead-time
  • X-capacitor discharge
  • Over temperature, output over voltage, and three level over current protections
  • Test points to facilitate device and topology evaluation

Typical applications

  • Lighting
  • SMPS power supply for TV / Gaming console power supply
  • Medical power supply
  • Multi-functional printer / PC power supply
  • Industrial AC-DC adapters / Power tools / Enterprise and cinema projector

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 150 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 68 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance7.4 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
750344018
SPECPower Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
Check availability