IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC25710 | Demoboard PMP4371

380V/350mA Dimmable LED Driver using Single String LLC Solution without Dimming FET

Overview

TopologyLLC Resonant Converter
Input voltage90-264 V
Output 1380 V / 0.35 A
IC revisionA

Description

This design is based on PMP4350 and supports higher output voltage up to 380V. Different from PMP4350, the high voltage LED switch MOSFET is removed and reduced overall cost. With additional resistor and capacitor from LEDSW to CS pin, the LED driver demos good linearity dimming performnace under analog and PWM dimming mode. High effiency (>94%), high PF(>0.94) isolated AC/DC single string output LED lighting solution for high watt (>100W) general LED lighting. The topology uses Transition Mode (TM) PFC plus LLC control and achieves high efficiency (>94%) and high PF(>0.94). The target application for this reference design is TV LED backlight, outdoor and high-bay general LED lighting.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 1.5 A, 20 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance20 mH
DC Resistance270 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
–Check availability
SPECWE-CMB NiZn Common Mode Power Line Choke, 2 A, 0.047 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance0.047 mH
DC Resistance40 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, 2.5 A, 0.1 mH
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2.5 A
Inductance0.1 mH
DC Resistance80 mΩ
–
–
–
Length16.5 mm
Width9.7 mm
–
MountTHT 
–Check availability
750341229
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–
–
–
–
–Check availability
750341233
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–Check availability