IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC256403 | Demoboard TIDA-010081

>95% Efficiency, 1-kW analog control AC/DC reference design for 5G telecom rectifier

Overview

TopologyLLC Resonant Converter
Input voltage85-265 V
Switching frequency35-1000 kHz
Output 154 V / 18.7 A
IC revision00

Description

This compact, high efficiency reference design with a 54-V DC, 1000-W output targets 5G telecom power and industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit based on the UCC28180, followed by a robust LLC stage for an isolated DC/DC converter based on the UCC256403. For high efficiency needs, the UCC24624 handles synchronous rectification. This design uses an auxiliary power supply flyback with the UCC28911, which has an internal high-voltage MOSFET. This design enables 95.9% peak efficiency and allows the system to work without forced cooling. The whole system has low iTHD, with 30% load at <12%, 50% load at <8%, 100% load at <5.5%, and good load transient performance.

Features

  • Peak efficiency of 95.9% at 230-V AC and 95% across 30%~100% load
  • CCM PFC and half bridge LLC based (UCC28180 and UCC256403)
  • Low iTHD: 30% load at <12%, 50% load at <8%, 100% load at <5.5%
  • Good load transient performance at less than 1% regulation
  • Meets ±1% accuracy for input power meter across whole load range
  • Passive cooling with sealed metal case

Typical applications

  • 5G telecom rectifier, Merchant telecom rectifiers
  • Industrial AC/DC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
fres(MHz)
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(µH)
RDC max.(Ω)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VIN
VOut1(V)
IOut1(A)
Vaux(V)
n
ISAT(A)
LS(µH)
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2A SMT Power Inductor, 30 MHz, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Self Resonant Frequency30 MHz
–
–
–
–
–
–
–
–
Rated Current1.28 A
Inductance12 µH
DC Resistance0.21 Ω
Rated Voltage80 V (DC)
–
–
Length4 mm
Width4.5 mm
Height3.2 mm
MountSMT 
–
–
–
–
–
Saturation Current1.62 A
–
Size4532 
–
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Current10 A
Inductance2000 µH
DC Resistance0.0063 Ω
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length24 mm
Width17 mm
Height25 mm
MountTHT 
–
–
–
–
–
–
–
SizeM 
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise160 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch22.5 mm
PackagingBulk 
–
–
–
Rated Voltage275 V (DC)
–
–
Length26 mm
Width6 mm
Height15 mm
MountBoxed THT 
–
–
–
–
–
–
–
SizePitch 22.5 mm 
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
Capacitance1.5 µF
Safety ClassX2 
Rate of Voltage Rise140 V/µs
Dissipation Factor0.1 %
Insulation Resistance6.67 GΩ
Pitch22.5 mm
PackagingBulk 
–
–
–
Rated Voltage275 V (DC)
–
–
Length26 mm
Width10 mm
Height21 mm
MountBoxed THT 
–
–
–
–
–
–
–
SizePitch: 22.5 mm 
–
–Check availability
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Inductance100 µH
–
–
Insulation Test Voltage1500 V (AC)
–
Length13.34 mm
Width15.24 mm
Height11.43 mm
–
Input Voltage 36 V (DC)
Output Voltage 124 V
Output Current 10.5 A
Auxiliary Voltage8 V
Turns Ratio2:1:0.33 
Saturation Current1.9 A
Leakage Inductance3 µH
SizeEP10 
IC ReferenceLT3574 & LT3575 
–Check availability
750344399
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
Inductance1600 µH
–
–
–
–
Length17.5 mm
Width20 mm
Height14 mm
–
Input Voltage 380 - 400 V (DC)
Output Voltage 115 V
Output Current 10.3 A
Auxiliary Voltage15 V
–
–
–
–
–
–Check availability