Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12931-12960 of 14698 reference designs
Filter values
Texas Instruments TPS23882RTQR | Demoboard TPS23882EVM-008
Other Topology
Texas Instruments TPS23882RTQR | Demoboard TIDA-050026-23882, Rev. A
Other Topology
Texas Instruments TPS2400DBV | Demoboard TIDA-00093, Rev. B
Other Topology
Texas Instruments TPS2410 | Demoboard TPS2410EVM
Buck-Boost Converter
|
V
in
0.8-16.5 V
Texas Instruments TPS2500, Rev. PMP40801
Buck Converter
|
V
in
12-19 V
|
Output
20 V / 3 A
Texas Instruments TPS2513A-Q1 | Demoboard TIDA-01388
Buck Converter
Texas Instruments TPS25200 | Demoboard TIDA-010009, Rev. E2
Other Topology
Texas Instruments TPS25210 | Demoboard TPS25210EVM
Other Topology
|
V
in
2.7-5.7 V
|
Output
5.7 V / 4 A
Texas Instruments TPS2543
Buck Converter
|
V
in
4.5-5.5 V
Texas Instruments TPS2543RTE
Buck Converter
|
V
in
4.5-5.5 V
Texas Instruments TPS2543RTE | Demoboard TPS2546EVM-064
Other Topology
Texas Instruments TPS2544, Rev. A
Boost Converter
|
V
in
4.5-5.5 V
Texas Instruments TPS2561A-Q1 | Demoboard TIDA-01388, Rev. E1
Buck Converter
Texas Instruments TPS25740 | Demoboard PMP4489, Rev. E1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 3 A
Texas Instruments TPS25740B | Demoboard PMP20774, Rev. A
Boost Converter
|
V
in
6-40 V
Texas Instruments TPS25741 | Demoboard TPS25741EVM-802, Rev. A
Buck Converter
|
V
in
22-28 V
|
Output
20 V / 3 A
Texas Instruments TPS25750 | Demoboard USB-PD-CHG-EVM-01, Rev. A
Buck-Boost Converter
|
V
in
3.6-24 V
|
Output
24 V / 5 A
Texas Instruments TPS25750 | Demoboard TIDA-050047, Rev. A
Buck-Boost Converter
|
V
in
3.6-2.4 V
Texas Instruments TPS25750 | Demoboard TPS25750EVM, Rev. A
Other Topology
Texas Instruments TPS25752A | Demoboard TPS25752AEVM, Rev. A
USB
|
V
in
5-20 V
Texas Instruments TPS25762-Q1 | Demoboard TPS25762DQ1EVM, Rev. A
USB
Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-150, Rev. A
Buck-Boost Converter
|
V
in
5.5-18 V
|
Output
20 V / 5 A
Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-146, Rev. A
Buck-Boost Converter
|
V
in
5.5-18 V
|
Output
20 V / 5 A
Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-149, Rev. A
Buck-Boost Converter
|
V
in
5.5-18 V
|
Output
20 V / 5 A
Texas Instruments TPS25763-Q1 | Demoboard TPS25763Q1EVM, Rev. A
USB
Texas Instruments TPS25772-Q1 | Demoboard TPS25772DQ1EVM, Rev. A
USB
Texas Instruments TPS25810 | Demoboard PMP40286, Rev. A
Buck Converter
|
V
in
7-36 V
|
Outputs
5 V / 2.4 A, 5 V / 3 A
Texas Instruments TPS25810-Q1, Rev. PMP40268
Buck Converter
|
V
in
7-36 V
|
Output
5 V / 3 A
Texas Instruments TPS25820DSS, Rev. E1
Other Topology
Texas Instruments TPS25821 | Demoboard PMP40270, Rev. A
Buck Converter
|
V
in
6-42 V
|
Output
5 V / 1.5 A
previous
1
...
430
431
432
433
434
...
490
next
Cart
Your cart is empty.
Get samples and quotes