IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2543RTE | Demoboard TPS2546EVM-064

TPS2546 USB Charging Port Controller & Power Switch Evaluation Module

Overview

TopologyOther Topology

Description

The Texas Instruments TPS2546EVM-064 evaluation module (EVM) helps designers evaluate the performance of the TPS2546 USB Charging Port Power Switch and Controller. The EVM contains input and output connectors. Jumper controls are also provided to ease evaluation of device features.

Features

  • USB Charging Port Power Switch and Controller
  • Meets Battery Charging Specification BC1.2 for DCP and CDP
  • Meets Chinese Telecommunications Industry 2.0 Standard YD/T 1591-2009
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • Adjustable Current Limit, 230 mA–2800 mA Typical
  • Fast Overcurrent Response – 1.5 μs Typical
  • 73-mΩ High-Side MOSFET
  • 2.6-GHz Bandwidth USB 2.0 Data Switch
  • EVM supports USB 3.0 data passthrough
  • TPS2544EVM-064 and TPS2546EVM-064 are also available for order

Typical applications

  • USB Ports/Hubs, notebook PCs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
Packaging
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(A)
RDC max.(Ω)
VR(V)
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, Type A, Horizontal
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs & Clips 
GenderPlug 
Pins9 
MountSMT 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
PackagingTray 
–
–
–
Rated Current1.8 A
–
–
–
ApplicationUSB 3.0 
–Check availability
SPECWR-USB Standard Connectors, Type A, Horizontal
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs 
GenderReceptacle 
Pins9 
MountSMT 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
–
Rated Current1.8 A
–
–
–
ApplicationUSB 3.0 
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Pins4 
MountSMT 
–
–
–
Winding Stylebifilar 
Inductance0.478 µH
Impedance @ 100 MHz370 Ω
Rated Current0.28 A
DC Resistance0.45 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
ApplicationIEEE1394/Firewire 400 Mbps 
–Check availability