IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-146

TPS25762-Q1 evaluation module for single-port USB Type-C® Power Delivery (PD) charger

Overview

TopologyBuck-Boost Converter
Input voltage5.5-18 V
Output 120 V / 5 A
IC revisionA

Description

The TPS25762Q1EVM-146 is an evaluation module (EVM) for TPS25762-Q1, a highly integrated USB Type-C® Power Delivery (PD) controller for use in single USB port applications including:charging only and charging with USB 2.0 or 3.0 data. This EVM supports single port charging only.

Features

  • TPS25762-Q1 integrated buck-boost four power switches supports up to 65-W USB PD output power
  • CC1, CC2, DP, DM supports short to VBAT and VBUS Protection; VBUS supports short to VBAT and GND protection
  • Supply voltage and temperature-dependent power management
  • USB Type-C Power Delivery Rev 3.1 and battery charging specification rev 1.2 compliant

Typical applications

  • Automotive Media Hub, Automotive Head Unit, Automotive USB Charge, Automotive Rear Seat Entertainment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability