Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12961-12990 of 14698 reference designs
Filter values
Texas Instruments TPS25821 | Demoboard PMP40260, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 1.5 A
Texas Instruments TPS25830-Q1 | Demoboard TPS25830Q1EVM-040
Buck Converter
|
V
in
6-36 V
|
fsw
400-2200 kHz
|
Output
5 V / 3.5 A
Texas Instruments TPS25830-Q1 | Demoboard SLVUBE2A, Rev. A
Buck Converter
|
V
in
6-36 V
|
fsw
400-2200 kHz
|
Output
5 V / 3.5 A
Texas Instruments TPS25831-Q1 | Demoboard TPS25831Q1EVM-062
USB
|
V
in
36 V
|
fsw
400-2200 kHz
|
Output
2.5 V / 3.5 A
Texas Instruments TPS25831-Q1 | Demoboard SLVUBL1A, Rev. A
Buck Converter
|
V
in
6-36 V
|
fsw
400-2200 kHz
|
Output
6.5 V / 3.5 A
Texas Instruments TPS25831-Q1 | Demoboard PMP40542, Rev. E1
Buck Converter
|
V
in
6-36 V
|
Outputs
5 V / 3 A, 5 V / 3 A
Texas Instruments TPS25832-Q1 | Demoboard PMP30338, Rev. C
Buck Converter
|
V
in
6-36 V
|
Outputs
5 V / 3 A, 5 V / 3 A
Texas Instruments TPS2583xA-Q1 | Demoboard TPS2583XAQ1EVM-147, Rev. 1.3
Buck Converter
|
V
in
6-36 V
|
fsw
400-2200000 kHz
Texas Instruments TPS25840-Q1 | Demoboard TPS25840Q1EVM-079
Buck Converter
|
V
in
6-36 V
|
fsw
300-2200 kHz
|
Output
5.1 V / 3.5 A
Texas Instruments TPS25840-Q1 | Demoboard PMP40544, Rev. E1
Buck Converter
|
V
in
6-36 V
|
Output
5 V / 2.4 A
Texas Instruments TPS25846-Q1, Rev. 001
Buck Converter
|
V
in
6-16 V
|
Output
5.1 V / 2.4 A
Texas Instruments TPS25846-Q1 | Demoboard TPS25846Q1EVM-117, Rev. A
Buck Converter
|
V
in
6-36 V
|
Output
2.5 V / 3.5 A
Texas Instruments TPS25850-Q1, Rev. 001
Buck Converter
|
V
in
6-26 V
|
Output
5.17 V / 3 A
Texas Instruments TPS25850-Q1, Rev. 001
Buck Converter
|
V
in
6-16 V
|
Output
5.17 V / 3 A
Texas Instruments TPS25850-Q1, Rev. A
Buck Converter
|
V
in
5.5-26 V
|
fsw
200-3000 kHz
|
Output
3 A
Texas Instruments TPS25850-Q1 | Demoboard TPS25850Q1EVM, Rev. A
USB
|
V
in
5.5-26 V
|
Output
2.8 A
Texas Instruments TPS25921A | Demoboard TIDA-010004, Rev. E2
Other Topology
|
V
in
4.5-18 V
Texas Instruments TPS25923 | Demoboard TIDA03030
Other Topology
Texas Instruments TPS259261DRCR | Demoboard ADC12DJ5200, Rev. B
Other Topology
Texas Instruments TPS259261DRCR | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments TPS25947 | Demoboard TIDA-010239, Rev. C
Other Topology
Texas Instruments TPS25948 | Demoboard TPS25948EVM, Rev. A
Other Topology
Texas Instruments TPS2595 | Demoboard TPS2595EVM, Rev. C
Other Topology
|
V
in
2.7-18 V
|
Output
13.7 V / 4 A
Texas Instruments TPS25961 | Demoboard TPS25961EVM
Other Topology
|
V
in
2.7-19 V
Texas Instruments TPS259631DDAR | Demoboard TIDA-010008, Rev. 001
Other Topology
Texas Instruments TPS2597 | Demoboard TPS2597EVM, Rev. A
Other Topology
|
V
in
2.7-23 V
|
Output
7 A
Texas Instruments TPS259824 | Demoboard TPS259824OEVM
Other Topology
|
V
in
2.7-24 V
Texas Instruments TPS259824 | Demoboard TPS259824OEVM
Other Topology
|
V
in
2.7-24 V
|
Output
15 A
Texas Instruments TPS259827L | Demoboard TPS259827LEVM, Rev. A
Other Topology
|
V
in
2.7-15 V
|
Output
15 A
Texas Instruments TPS25983 | Demoboard TPS25983EVM
Other Topology
previous
1
...
431
432
433
434
435
...
490
next
Cart
Your cart is empty.
Get samples and quotes