IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2544

USB Charging Port Controller and Power Switch

Overview

TopologyBoost Converter
Input voltage4.5-5.5 V
IC revisionA

Description

The TPS2544 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2544 provides the electrical signatures on D+/D– to support charging schemes listed under device feature section. TI tests charging of popular mobile phones, tablets and media devices with the TPS2544 to ensure compatibility with both BC1.2 compliant and non-compliant devices. In addition to charging popular devices, TPS2544 also supports system wake up (from S3) with a mouse/keyboard; both low speed and full speed are supported.

The TPS2544 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits.

Features

  • D+/D– CDP/DCP Modes per USB Battery ChargingSpecification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication IndustryStandard YD/T 1591-2009
  • Support non-BC1.2 charging modes by automatic selection
  • D+/D– Divider Modes 2.0V/2.7V and 2.7/2.0V
  • D+/D– 1.2V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wake Up
  • Automatic SDP/CDP Switching for devices that do not connectto CDP ports
  • Compatible with USB 2.0 and 3.0 Power Switch requirements
  • Integrated 73-mΩ (typ) High-Side MOSFET
  • Adjustable Current-Limit up to 3.0 A (typ)
  • Operating Range: 4.5V to 5.5V
  • Max device current
  • 2µA when device disabled
  • 270µA when device enabled
  • Drop-In and BOM Compatible with TPS2543 and TPS2546
  • Available in 16-Pin QFN (3×3) Package
  • 8KV ESD rating on DM/DP pins
  • UL Listed and CB File No. E169910

Typical applications

  • Universal Wall Charging Adapters
  • USB Ports
  • Notebook and Desktop PCs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
Packaging
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(A)
RDC max.(Ω)
VR(V)
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, Type A, Horizontal
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs & Clips 
GenderPlug 
Pins9 
MountSMT 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
PackagingTray 
–
–
–
Rated Current1.8 A
–
–
–
ApplicationUSB 3.0 
–Check availability
SPECWR-USB Standard Connectors, Type A, Horizontal
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs 
GenderReceptacle 
Pins9 
MountSMT 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
–
Rated Current1.8 A
–
–
–
ApplicationUSB 3.0 
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Pins4 
MountSMT 
–
–
–
Winding Stylebifilar 
Inductance0.478 µH
Impedance @ 100 MHz370 Ω
Rated Current0.28 A
DC Resistance0.45 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
ApplicationIEEE1394/Firewire 400 Mbps 
–Check availability