IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23882RTQR | Demoboard TPS23882EVM-008

PoE, PSE, TPS23882 Evaluation Module

Overview

TopologyOther Topology

Description

The TPS23882 is an 8-channel power sourcing equipment (PSE) controller engineered to insert power onto Ethernet cables in accordance with the IEEE 802.3bt standard. The PSE controller can detect powered devices (PDs) that have a valid signature, complete mutual identification, and apply power. The TPS23882 improves on the TPS2388 with reduced current sense resistors, SRAM programmability, programmable power limiting, capacitance measurement, and compatibility with TI's FirmPSE system firmware (see Device Comparison Table). Programmable SRAM enables in-field firmware upgradability over I2C to ensure IEEE compliance and interoperability with the latest PoE enabled devices. Dedicated per port ADCs provide continuous port current monitoring and the ability to perform parallel classification measurements for faster port turn on times. A 1.25-A port current limit and adjustable power limiting allows for the support of non-standard applications above 60-W sourced. The 200-mΩ current sense resistor and external FET architecture allow designs to balance size, efficiency, thermal and solution cost requirements. Port remapping and pin-to-pin compatibility with the TPS2388, TPS23880, and TPS23881 devices eases migration from previous generation PSE designs and enables interchangeable 2-layer PCB designs to accommodate different system PoE power configurations.

Features

  • IEEE 802.3bt PSE solution for PoE 2 Type-3 2-Pair Power Over Ethernet applications
  • Compatible with TI's FirmPSE system firmware
  • SRAM Programmable memory
  • Programmable power limiting accuracy ±3%
  • 200-mΩ Current sense resistor
  • Legacy PD capacitance measurement
  • Selectable 2-pair port power allocations
  • 4 W, 7 W, 15.4 W, or 30 W
  • Dedicated 14-bit integrating current ADC per port
  • Noise immune MPS for DC disconnect
  • 2% Current sensing accuracy
  • 1- or 3-Bit fast port shutdown input
  • Auto-class discovery and power measurement
  • Never Fooled 4-Point detection
  • Inrush and operational foldback protection
  • 425-mA and 1.25-A Selectable current limits - Port re-mapping
  • 8-Bit or 16-bit I2C communication
  • Flexible processor controlled operating modes
  • Auto, semi auto and manual / diagnostic
  • Per Port voltage monitoring and telemetry
  • –40°C to +125°C Temperature operation

Typical applications

  • Video recorder (NVR, DVR, and so forth)
  • small business switch, Campus and branch switches

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
Qmin.
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–Check availability
SPECWE-PD2 HV SMT Power Inductor (High Voltage), –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size7850 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length7 mm
Width7.8 mm
Height5 mm
–
–
Inductance820 µH
Rated Current0.35 A
Saturation Current0.35 A
DC Resistance2.77 Ω
–
Self Resonant Frequency2.6 MHz
–Check availability