IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25820DSS

USB Type-C 1.5-A Source Controller and Power Switch

Overview

TopologyOther Topology
IC revisionE1

Description

The TIDA-01602 TIkit reference design features two separate USB C designs on one breakable PCB board. The two designs are a 20-V, 60-W minimum barrel jack to USB Type-C Power Delivery (PD) converter and a USB Type-A to USB Type-C converter. Each design shows how simple, affordable, and small a solution can be using TI's USB Type-C PD and USB Type-C controllers.

Features

USB Type-CTM Rel. 1.3 Compliant Source ControllerSTD/1.5-A Current Capability Advertisement on CC LinesConnector Attach/Detach DetectionSuper Speed Polarity DeterminationVBUS and VCONN (TPS25820) Application and Discharge with Internal Fixed Current Limit

Typical applications

  • Type-C USB Wall Chargers, Power Bank, and
  • USB 2.0 or 3.x Type-C Host and Hub Ports / Notebook/Desktop PCs and Tablets / LCD Monitor/Docking Station and Charging
  • Set-Top Box and Audio/Video Systems

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Application
Interface Type
Variant
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (DC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
Height0.7 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1812 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length4.5 mm
Width3.2 mm
Pad Dimension0.46 mm
–
–
–
–
DC Resistance4.5 mΩ
DC Resistance6 mΩ
–
MountSMT 
–
–
–
–
–
–
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance220 nF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel with Cap 
–
–
–
–
–
–
MountSMT 
ApplicationUSB 3.1 
Interface TypeType C 
–
GenderPlug 
Pins22 
PCB Thickness0.8 mm
Working Voltage20 V (DC)
–
–
–
Rated Current5000 mA
–
–
TypeHorizontal 
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
MountTHR 
ApplicationUSB 3.1 
Interface TypeType C 
–
GenderReceptacle 
Pins24 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
–
–
–
Rated Current5000 mA
–
–
TypeHorizontal 
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTube 
–
–
–
–
–
–
MountSMT 
ApplicationUSB 2.0 
Interface TypeType A 
Variantwith Clips 
GenderPlug 
Pins4 
PCB Thickness1.2 mm
Working Voltage30 V (DC)
–
–
–
Rated Current1500 mA
–
–
TypeHorizontal 
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size6060 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.65 mm
Width6.45 mm
–
–
Inductance10 µH
Performance Rated Current6.4 A
Saturation Current @ 30%9.7 A
DC Resistance26.5 mΩ
DC Resistance29.15 mΩ
Self Resonant Frequency18 MHz
MountSMT 
–
–
–
–
Pins2 
–
–
–
–
–
Rated Current5000 mA
–
Height6.1 mm
–
–Check availability