IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-149

TPS25762-Q1 evaluation module for single-port USB Type-C® Power Delivery (PD) charger

Overview

TopologyBuck-Boost Converter
Input voltage5.5-18 V
Output 120 V / 5 A
IC revisionA

Description

The TPS25762Q1EVM-146 is an evaluation module (EVM) for TPS25762-Q1, a highly integrated USB Type-C® Power Delivery (PD) controller for use in single USB port applications including: charging only and charging with USB 2.0 or 3.0 data. This EVM supports single port charging only.

Features

TPS25762-Q1 integrated buck-boost four power switches supports up to 65-W USB PD output powerCC1, CC2, DP, DM supports short to VBAT and VBUS Protection; VBUS supports short to VBAT and GND protectionSupply voltage and temperature-dependent power managementUSB Type-C Power Delivery Rev 3.1 and battery charging specification rev 1.2 compliant

Typical applications

  • Automotive Head Unit
  • Automotive Rear Seat Entertainment
  • Automotive USB Charge
  • Automotive Media Hub

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability