IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25210 | Demoboard TPS25210EVM

2.7-V to 5.7-V, 31-mΩ, 4-A eFuse with integrated reverse polarity protection

Overview

TopologyOther Topology
Input voltage2.7-5.7 V
Output 15.7 V / 4 A

Description

The TPS25210EVM eFuse Evaluation Board allows reference circuit evaluation of Texas Instruments (TI) TPS25210 eFuse. The TPS25210 device is a 2.7 V to 5.7 V, 4-A eFuse with integrated 31 mΩ FET withreverse current protection, input reverse polarity protection, over current, inrush current protection, adjustable over current transient blanking timer, programmable under voltage and over voltage protection.

Features

  • 2.7 V to 5.7 V (typ) operation
  • 0.5 A to 4.44 A programmable current limit using onboard jumpers
  • Programmable output voltage slew rate control
  • Programmable transient current blanking timer
  • Programmable current limit
  • TVS diode for input transient protection
  • On-board Schottky diode at output prevents negative spike during overcurrent faults
  • LED status for Power Good and Input Reverse Polarity Fault indication

Typical applications

  • Power MUX/ORing, USB power accessories
  • Adapter input protection, e-Meters
  • Storage – eSSD/cSSD
  • Smart speakers, Headphones

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability