Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12901-12930 of 14698 reference designs
Filter values
Texas Instruments TPS23753A | Demoboard TPS23753AEVM-001, Rev. A
Flyback Converter
|
V
in
0-57 V
|
fsw
225-270 kHz
|
Output
5 V / 1.4 A
Texas Instruments TPS23753A, Rev. B
Flyback Converter
|
V
in
24 V
|
fsw
223-273 kHz
|
Output
12 V / 0.85 A
Texas Instruments TPS23753A, Rev. B
Buck Converter
|
V
in
0-57 V
|
fsw
223-273 kHz
|
Output
5 V / 2 A
Texas Instruments TPS23753A, Rev. B
Flyback Converter
|
V
in
0-57 V
|
fsw
223-273 kHz
|
Outputs
5 V / 2 A, 12 V / 0.9 A, 3.3 V / 3 A
Texas Instruments TPS23753A, Rev. B
Flyback Converter
|
V
in
12-24 V
|
fsw
223-273 kHz
|
Output
5 V / 2 A
Texas Instruments TPS23754 | Demoboard Würth Elektronik- RD022, Rev. a
LAN / POE
|
Output
57 V
Texas Instruments TPS23754 | Demoboard PMP22301, Rev. B
Other Topology
|
V
in
24-48 V
|
Output
24 V / 0.9 A
Texas Instruments TPS23754 | Demoboard TPS23754EVM-383, Rev. C
Flyback Converter
|
V
in
0-57 V
|
fsw
225-275 kHz
|
Output
12 V / 2.5 A
Texas Instruments TPS23754, Rev. H
Forward Converter
|
V
in
33-57 V
|
fsw
227-278 kHz
|
Output
12 V / 2.5 A
Texas Instruments TPS23755 | Demoboard TPS23755EVM-894, Rev. A
Flyback Converter
|
V
in
37-57 V
|
Output
12 V / 1 A
Texas Instruments TPS23755 | Demoboard TPS23755EVM-894, Rev. A
Buck Converter
Texas Instruments TPS23755 | Demoboard TIDA-010034, Rev. E1
Flyback Converter
|
V
in
37-57 V
|
Output
12 V
Texas Instruments TPS23756 | Demoboard PMP40514, Rev. 001
Flyback Converter
|
V
in
36-57 V
|
fsw
227-278 kHz
|
Output
12 V / 1 A
Texas Instruments TPS23756, Rev. H
Flyback Converter
|
fsw
227-278 kHz
Texas Instruments TPS23756PWPR | Demoboard PMP40514, Rev. 001
Flyback Converter
|
V
in
36-57 V
|
Output
12 V / 1 A
Texas Instruments TPS23758 | Demoboard TPS23758EVM-080
LAN / POE
|
V
in
37-57 V
|
Output
5 V / 2.3 A
Texas Instruments TPS23758RJJ | Demoboard TIDA-010083, Rev. 001
Flyback Converter
|
V
in
18-57 V
|
Output
5 V / 2.5 A
Texas Instruments TPS23758RJJ | Demoboard TIDA-010083, Rev. 001
Flyback Converter
|
V
in
18-57 V
|
Output
4 V / 1.65 A
Texas Instruments TPS2378DDA, Rev. C
Boost Converter
|
V
in
33-57 V
|
Output
48 V / 1 A
Texas Instruments TPS2379 | Demoboard PMP7499, Rev. B
Forward Converter
|
V
in
42-57 V
Texas Instruments TPS2379 | Demoboard PMP7499, Rev. B
Other Topology
Texas Instruments TPS2384, Rev. E
Flyback Converter
|
V
in
90-264 V
|
Output
48 V
Texas Instruments TPS23861 | Demoboard TPS23861EVM-612, Rev. D
Other Topology
|
V
in
42-54 V
Texas Instruments TPS23861 | Demoboard TIDA-00465, Rev. E2
Buck Converter
|
V
in
48-56 V
|
Output
48 V / 56 A
Texas Instruments TPS23861EVM-612 | Demoboard TPS23861EVM-612, Rev. C
Boost Converter
|
V
in
44-57 V
|
fsw
10-400 kHz
|
Output
3.3 V
Texas Instruments TPS2388 | Demoboard TPS2388EVM-612, Rev. A
Other Topology
|
V
in
48 V
Texas Instruments TPS23880 | Demoboard TPS23880EVM: PoE, PSE, TPS23880 Evaluation Module, Rev. A
Other Topology
Texas Instruments TPS23880 | Demoboard TPS23880EVM-008, Rev. B
Other Topology
Texas Instruments TPS23881 | Demoboard TPS23881EVM, Rev. A
Other Topology
Texas Instruments TPS23881RTQ | Demoboard TIDA-050026-23881, Rev. A
Other Topology
previous
1
...
429
430
431
432
433
...
490
next
Cart
Your cart is empty.
Get samples and quotes