IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2543RTE

USB Charging Port Controller and Power Switch with Load Detection

Overview

TopologyBuck Converter
Input voltage4.5-5.5 V

Description

The TPS2543 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. The TPS2543 provides the electrical signatures on D+/D– to support the following charging schemes:USB Battery Charging Specification 1.2;Chinese Telecom Standard YD/T 1591-2009;Divider Mode, Compliant with Apple iPod, iPhone (1A), and iPad (2A) Mobile Digital Devices.Apple, iPod, iPhone, and iPad are trademarks of Apple Inc., registered in the U.S. and other countries.

The TPS2543 can be configured to automatically select the D+/D– mode needed to charge an attached device. The TPS2543 provides load detection via the STATUS pin that allows for both power supply control in S4/S5 charging and the ability to manage port power in a multi-port application. Additionally, system wake up (from S3) with a mouse/keyboard (low speed only) is fully supported in the TPS2343.

The TPS2543 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

Features

  • D+/D– CDP/DCP Modes per USB Battery Charging Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry Standard YD/T 1591-2009
  • D+/D– Divider Modes 2.0V/2.7V and 2.7/2.0V Compliant with 1A and 2A Apple Mobile Digital Devices
  • Automatic Selection of D+/D– Mode for an Attached Device
  • Supports Sleep-Mode Charging and Mouse/Keyboard (Low-Speed Only) Wake Up
  • Load Detection for Both Power Supply Control in S4/S5 Chargingand Port Power Management in all Charge Modes
  • Compatible with USB 2.0 and 3.0 Power Switch Requirements
  • 73-mΩ (typ) High-Side MOSFET
  • Adjustable Current-Limit up to 3.0 A (typ)
  • Operating Range: 4.5 V to 5.5 V
  • Drop-In Compatible with TPS2540/40A
  • Available in 16-Pin QFN (3x3) Package
  • UL Listed and CB File No. E169910

Remarks:

Remarks:From User guides (1)TPS254xEVM-064 User Guide (Rev. A)
-In b/w Ic's TPD2E001DZDR and TPS2543RTE inductor connection is there but they are given value as L1=370ohm

Typical applications

  • USB Ports (Host and Hubs)
  • Universal Wall Charging Adapters
  • Notebook Desktop PCs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
Packaging
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(A)
RDC max.(Ω)
VR(V)
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, Type A, Horizontal
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs & Clips 
GenderPlug 
Pins9 
MountSMT 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
PackagingTray 
–
–
–
Rated Current1.8 A
–
–
–
ApplicationUSB 3.0 
–Check availability
SPECWR-USB Standard Connectors, Type A, Horizontal
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs 
GenderReceptacle 
Pins9 
MountSMT 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
–
Rated Current1.8 A
–
–
–
ApplicationUSB 3.0 
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Pins4 
MountSMT 
–
–
–
Winding Stylebifilar 
Inductance0.478 µH
Impedance @ 100 MHz370 Ω
Rated Current0.28 A
DC Resistance0.45 Ω
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
ApplicationIEEE1394/Firewire 400 Mbps 
–Check availability