IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25741 | Demoboard TPS25741EVM-802

TPS25741EVM-802 and TPS25741AEVM-802 Evaluation Module User Guide for Desktops

Overview

TopologyBuck Converter
Input voltage22-28 V
Output 120 V / 3 A
IC revisionA

Description

This user’s guide describes the TPS25741 and TPS25741A evaluation module (TPS25741EVM-802 andTPS25741AEVM-802). The TPS25741EVM-802 and TPS25741AEVM-802 contain evaluation andreference circuitry for the TPS25741 and TPS25741A, which are dedicated USB Type-C™ power delivery(PD) source controllers. The TPS25741 and TPS25741A devices support multiplexing of two existing inputvoltage rails onto VBUS. This feature is uniquely suitable for desktop applications where 5 V and 12 V (or5 V and 9 V) already exist. These EVMs are designed to highlight the mux feature, by using 2 Buckconverters to create 5 V and 12 V (or 5 V and 9 V) and then multiplex between them. The EVMs are alsodesigned to support port power management (PPM) for dual-port applications, by connecting two EVMstogether. In addition, this EVM supports BC1.2 charging using the TPS2514A connected to the DP andDM line.This EVM features a barrel jack input with reverse voltage protection to allow for easy demonstration usinga 24-V, 60-W output adapter

Features

TPS25741 Built in IEC 61000-4-2 ESD Protection on CC1 and CC2 pinsState-machine implementation requires no firmwareVariable output voltage of 5V, 12V, and 20V depending on requestUp to 5A output current with captive cable attached. Default is 3ASmooth transitions between 5V, 12V, and 20V that are compatible with USB PD specification

Typical applications

  • Desktop, Monitor, PC Docking, USB power delivery adaptors with data

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Version
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1260 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length12 mm
Width12 mm
Height6 mm
–
–
Inductance8.2 µH
Performance Rated Current8.5 A
Saturation Current6.2 A
DC Resistance20 mΩ
Operating Voltage120 V
Self Resonant Frequency25 MHz
VersionStandard 
Pins2 
–
MountSMT 
Rated Current6.2 A
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Pins10 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability