IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25763-Q1 | Demoboard TPS25763Q1EVM

Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode

Overview

TopologyUSB
IC revisionA

Description

The TPS25763Q1EVM is designed to evaluate the TPS25763-Q1 for USB Type-C® and Power Delivery (PD) applications. This EVM supports single port PD charging with DisplayPort™ over USB-C® (DP Alt Mode) and comes with three other variants: single port charging only (TPS25762DQ1EVM), dual ports charging only (TPS25772DQ1EVM), and dual ports charging and USB 2.0 (TPS25772Q1EVM-CD-150). The EVM integrates a TIVA microcontroller, enabling online debugging and online EEPROM updates.Device configuration settings are selected through an intuitive Application Customization Tool in the form of a graphical user interface (TPS257XX-Q1-GUI), reducing much of the complexity associated with competitive USB-PD designs.

Features

  • Charging up to 65W
  • Easy-to-use GUI with pre-configured firmware to configure device
  • VBUS and CCx test points for Type-C port to monitor PD traffic
  • MCU for EEPROM programming and system telemetry
  • USB1064 USB Type-C DP Alt Mode 10Gbps redriver crosspoint switch
  • Jumper configuration of all system configurable pins

Typical applications

  • Automotive USB charging, Automotive media hub, Automotive head unit, Automotive rear seat entertainment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability