IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25772-Q1 | Demoboard TPS25772DQ1EVM

TPS25772-Q1 evaluation module for D version with dual-port charging

Overview

TopologyUSB
IC revisionA

Description

The TPS25772DQ1EVM is an evaluation module (EVM) for TPS25772-Q1 D version, a highly integrated USB Type-C® Power Delivery (PD) controller for use in dual USB port applications including: charging only; charging with USB 2.0/3.0 data. This EVM supports dual ports charging only.

Features

  • TPS25772-Q1: USB–IF certification with PPS, TID: 9161
  • Charging up to 65W on Port A
  • Supports 60W charging on Port B with the TPS55289-Q1 if VIN is 12V
  • Easy-to-use GUI with preconfigured firmware to configure device
  • VBUS and CCx test points for both Type-C ports tomonitor PD traffic
  • MCU for EEPROM programming and system telemetry
  • Jumper configuration of all system configurable pins

Typical applications

  • Automotive USB charging, Automotive media hub, Automotive head unit, Automotive rear seat entertainment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3.3 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability