IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS1686 | Demoboard TPS1686-87EVM

TPS1686-87 Evaluation Module for eFuse

Overview

TopologyOther Topology
Input voltage40-60 V
IC revisionA

Description

The TPS1686-87EVM is used to evaluate the performance of the TPS1686 eFuse device. The TPS1686-87EVM comes with TPS16861 eFuse to evaluate a 54V (typical) and 10A (steady state) design.

Features

40V to 60V (typical) operation10A programmable circuit breaker thresholdAdjustable reference voltage for over-current protectionUndervoltage and overvoltage protectionsAdjustable output voltage slew rate control using onboard jumpersAdjustable transient current blanking timer using onboard jumpersAdjustable scalable fast-trip threshold using onboard jumpersTVS diode for input and Schottky diode for output transient protectionsLED status for power good and fault indicationsOptions to engage the enable power cycle and the quick output discharge (QOD)

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, Blue
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
ColorBlue 
GenderJumper 
Rated Current3 A
PackagingBag 
–Check availability