IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2372-3 | Demoboard PMP20859

Dual-input redundant PoE PD with smooth transition

Overview

TopologyFlyback Converter
Input voltage42.5-57 V
Output 15 V / 6 A
IC revisionF

Description

This reference design implements an IEEE802.3bt (draft) Power over Ethernet (PoE) Powered Device (PD) with dual redundant inputs and a smooth transition between these inputs and an auxiliary input. The design consists of a 5V/6A synchronous flyback converter and allows for up to three power supplies (two PoE Power Source Equipment (PSE) supplies and one AC/DC wall adapter auxiliary supply) to be used in order to decrease the probability of power and data loss in your system.

Features

  • Redundant inputs: two PoE and 48V adapter
  • Continuous output when switching between inputs
  • 84% efficiency with 5V/6A output and PoE input

Typical applications

  • Outdoor backhaul unit / Small cell base station / WLAN/Wi-Fi access point

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 10/100/1000BASE-T, 1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–Check availability