IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2372-3 | Demoboard PMP23366

Dual-input redundant PoE Class 6 PD with smooth transition and telemetry reference design

Overview

TopologyLAN / POE
Input voltage42.5-57 V
Output 15 V / 9 A
IC revisionA

Description

This design implements a Power over Ethernet (PoE) Class 6 Powered Device (PD) with dual redundant PoE inputs and smooth transition between these inputs and a an auxiliary input. Two TPS2372-3 PD controllers are utilized for high power PoE control up to 51W. A 5V at 9A active clamp forward converter is implemented with the PWM portion of a TPS23734 IC. An INA237A provides input voltage/current/power/temperature measurements via I2C.

Features

  • Dual redundant PoE inputs plus auxiliary 48V input
  • Smooth transition between all inputs
  • PoE Port 1 priority over PoE Port 2
  • Auxiliary priority over either PoE Port
  • Telemetry for input voltage, current and power via I2C
  • 88% efficiency from PoE input; 90% efficiency from auxiliary input

Typical applications

  • Occupancy detection (people tracking, people counting), PTZ wired IP camera
  • WLAN/Wi-Fi access point

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 470 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 4.7 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length17.55 mm
Width16 mm
Height98.8 mm
Pad Dimension13.97 mm
–
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–Check availability