IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2051BDBVR | Demoboard TMDSCNCD28P65X

TMS320F28P65X controlCARD evaluation module

Overview

TopologySensors
IC revisionA

Description

TMDSCNCD28P65X is a low-cost evaluation and development board for TI C2000™ MCU series of F28P65x devices. It comes with a HSEC180 (180-pin High speed edge connector) and, as a controlCARD, is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD28P65X, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately or as a bundled kit.

Features

  • Isolated on-board XDS110 USB-to-JTAG debug probe enables real-time in-system programming and debugging
  • Standard 180-pin controlCARD HSEC interface
  • 2-Port EtherCAT Slave Controller
  • Analog I/O, digital I/O, and JTAG signals at standard 180-pin HSEC interface
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28P65X

Typical applications

  • Merchant network and server PSU
  • Headlight
  • HVAC large commercial motor control
  • On-board (OBC) & wireless charger, Inverter & motor control, DC Fast Charging Station, Automotive HVAC compressor module
  • Linear motor segment controller, String inverter, Power Conversion System, Central inverter, Industrial AC-DC, Mobile robot motor control, Robot Servo Drive, CNC control, Servo drive control module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability