IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2372 | Demoboard TPS2372-3EVM-757

IEEE 802.3bt PoE High-Power PD Interface with Automatic MPS & Autoclass

Overview

TopologyOther Topology

Description

The TPS2372-3EVM-757 evaluation module contains design and reference circuitry for the TPS2372, which is a IEEE802.3bt Type 3 PoE PD controller suitable for high power PoE PD Lighting applications.

Features

IEEE802.3bt-ready PoE PD

  • Class 6, 51-W DC output
  • LM3409HV Buck LED driver
  • Autoclass capable

Typical applications

  • Power-over-Ethernet (PoE) lighting
  • Internet of Things (IoT)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
Size
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IR(mA)
ISAT(A)
fres(MHz)
VOP(V)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L1(µH)
IR(mA)
RDC max.(Ω)
VR(V)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (AC))
Mount
L(µH)
LSmin.(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Rated Current1500 mA
–
–
–
VersionSMT 
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
Number of windings1 
–
Rated Current2000 mA
DC Resistance [1]0.15 Ω
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10 mm
Width8.7 mm
Height6.5 mm
–
–
Rated Current2800 mA
–
–
–
VersionSMT 
Impedance @ 100 MHz800 Ω
Maximum Impedance1200 Ω
Maximum Impedance20 MHz 
–
DC Resistance0.035 Ω
–
Winding Stylesectional 
Number of windings2 
Inductance [1]250 µH
Rated Current2000 mA
DC Resistance [1]0.035 Ω
Rated Voltage80 V
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1000 V (AC)
MountSMT 
Inductance250 µH
Leakage Inductance [min.]1500 nH
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size2828 
–
–
–
–
Length2.8 mm
Width2.8 mm
Height2.8 mm
–
–
Rated Current1500 mA
Saturation Current1.8 A
Self Resonant Frequency100 MHz
–
VersionSMT 
–
–
–
–
DC Resistance0.101 Ω
–
–
Number of windings12.5 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
MountSMT 
Inductance3.3 µH
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size1050 
–
–
–
–
Length10 mm
Width10 mm
Height5 mm
–
–
Rated Current2500 mA
Saturation Current2.9 A
Self Resonant Frequency11.1 MHz
Operating Voltage120 V
VersionPerformance 
–
–
–
–
DC Resistance0.079 Ω
–
–
Number of windings17.5 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
MountSMT 
Inductance33 µH
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance330 pF
Capacitance±5% 
Size0603 
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Size0603 
–
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length17.55 mm
Width16 mm
Height98.8 mm
Pad Dimension13.97 mm
–
–
–
–
–
VersionSMT 
–
–
–
–
–
Type4PPoE (to 900 mA) 
–
–
Inductance [1]350 µH
–
–
–
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance350 µH
–
–Check availability