IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2372 | Demoboard TPS2372-4EVM-006

IEEE 802.3bt PoE high-power PD interface with automatic MPS & autoclass

Overview

TopologyLAN / POE
Input voltage0-57 V

Description

The TPS2372 contains all of the features needed to implement an IEEE802.3at or IEEE802.3bt (draft) (Type 1-4) powered device (PD). The low internal switch resistance allows the TPS2372-4 and TPS2372-3 to support high power applications up to 90 W and 60 W respectively. Assuming 100-meter CAT5 cable, this translates into 71.3 W and 51 W at PD input.The TPS2372 operates with enhanced features.The Automatic MPS function enables applications requiring very low power standby modes. The TPS2372 automatically generates the necessary pulsed current to maintain the PSE power. An external resistor is used to enable this functionality and to program the MPS pulsed current amplitude.The TPS2372 also implements a delay function to allow the remote PSE to complete its inrush phase before releasing the Power Good (PG) output. This ensures that the IEEE802.3bt (draft) startup requirements are met.The Autoclass enable input also allows advanced system power optimization modes compliant with IEEE802.3bt (draft) standard.

Features

  • IEEE 802.3bt (Draft) PD Solution for Type 3 or Type 4 PoE
  • Supports Power Levels for Type-4(TPS2372-4) 90-W and Type-3 (TPS2372-3) 60-W Operation
  • Robust 100 V Hotswap MOSFET
  • TPS2372-4 (typ.): 0.1-Ω, 2.2-A Current Limit
  • TPS2372-3 (typ.): 0.3-Ω, 1.85-A Current Limit
  • Allocated Power Indicator Outputs
  • PG Output with Inrush Completion Delay
  • Compliant to PSE Inrush
  • Automatic Maintain Power Signature (MPS)
  • Auto-adjust MPS for Type 1-2 or 3-4 PSE
  • Supports Ultra-Low Power Standby Modes
  • Supports Autoclass Operation
  • Supports PoE++ PSE
  • -40°C to 125°C Junction Temperature Range
  • 20-lead VQFN Package

Typical applications

  • Power Modules, Dual Signature PD/Forced UPOE, 4PPOE
  • Pico-base Stations
  • Lighting
  • Pass-through System, Multiband access points, Dual Signature PD

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L1(µH)
IR(mA)
RDC max.(Ω)
VR(V)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (AC))
Mount
L(µH)
LSmin.(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
Number of windings1 
–
Rated Current2000 mA
DC Resistance [1]0.15 Ω
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Impedance @ 100 MHz800 Ω
Maximum Impedance1200 Ω
Maximum Impedance20 MHz 
–
DC Resistance0.035 Ω
–
Winding Stylesectional 
Number of windings2 
Inductance [1]250 µH
Rated Current2000 mA
DC Resistance [1]0.035 Ω
Rated Voltage80 V
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1000 V (AC)
MountSMT 
Inductance250 µH
Leakage Inductance [min.]1500 nH
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Type4PPoE (to 900 mA) 
–
–
Inductance [1]350 µH
–
–
–
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance350 µH
–
–Check availability