IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2372 | Demoboard TPS2372-4EVM-006

TPS2372-4EVM-006 Evaluation Module

Overview

TopologyOther Topology
Input voltage42.5-75 V

Description

The TPS2372 evaluation module (TPS2372-4EVM-006) contains evaluation and reference circuitry for the TPS2372, which is a IEEE802.3bt PoE PD controller suitable for high power PoE PD applications such as LED lighting and modules.

Features

High-power PoE

  • Selectable classification
  • Adjustable auto MPS
  • Gigabit Ethernet pass-through interface

Typical applications

  • • Power-over-Ethernet (PoE) lighting,Internet of Things (IoT),• PoE modules

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L1(µH)
IR(mA)
RDC max.(Ω)
VR(V)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (AC))
Mount
L(µH)
LSmin.(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
Number of windings1 
–
Rated Current2000 mA
DC Resistance [1]0.15 Ω
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Impedance @ 100 MHz800 Ω
Maximum Impedance1200 Ω
Maximum Impedance20 MHz 
–
DC Resistance0.035 Ω
–
Winding Stylesectional 
Number of windings2 
Inductance [1]250 µH
Rated Current2000 mA
DC Resistance [1]0.035 Ω
Rated Voltage80 V
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1000 V (AC)
MountSMT 
Inductance250 µH
Leakage Inductance [min.]1500 nH
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Type4PPoE (to 900 mA) 
–
–
Inductance [1]350 µH
–
–
–
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance350 µH
–
–Check availability