Topology | Other Topology |
Input voltage | 40-60 V |
IC revision | A |
The TPS1685EVM is used to evaluate the performance of the TPS1685 eFuse device. The TPS1685EVM comes with two TPS16850 eFuses connected in parallel to evaluate a 54V (typical) and 40A (steady state) design. This evaluation module incorporates two TPS16850 devices in parallel, which supports a 2kW input power path protection design at an input voltage of 48V.
40V to 60V (typical) operation10A to 44A programmable circuit breaker threshold using onboard jumpersAdjustable reference voltage for overcurrent protection and active current sharing blocksUndervoltage and overvoltage protectionsTVS diode for input and Schottky diode for output transient protectionsLED status for power good and fault indications
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Color | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213621 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 1 | Blue | Jumper | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 60900213621 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Color | Gender | IR (A) | Packaging | Samples |
---|