IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS232758 | Demoboard TPS232758EVM-080

IEEE 802.3at PoE PD with no-opto sync flyback DC-DC controller

Overview

TopologyFlyback Converter
Input voltage37-57 V
Output 15 V / 2.3 A

Description

The TPS23758 device combines a Power over Ethernet (PoE) powered device (PD) interface, a 150-V switching power FET, and a current-mode DC-DC controller optimized for flyback topology. The high level of integration along with primary side regulation (PSR), spread spectrum frequency dithering (SSFD), and advanced startup makes the TPS23758 an ideal solution for size-constrained applications. The PoE implementation supports the IEEE 802.3at standard as a 13-W, Type 1 PD.

Features

  • IEEE802.3at Type 1 compliant PoE PD
  • Class 0 5-V and 2.3-A primary side regulated CCM flyback
  • Advanced startup
  • Programmable slew rate and frequency dithering for EMI reduction
  • Primary-side adapter priority control

Typical applications

  • IP cameras, Access points, IP phones, Wireless LAN- wireless access points
  • Point-of-sale, Barcode readers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
VIN
VOut1(V)
IOut1(A)
Vaux(V)
n
ISAT(A)
LS(nH)
VT(V (AC))
Size
Pins
Color
Gender
Packaging
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Size0603 
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-SL2 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Leakage Inductance90 nH
Insulation Test Voltage500 V (AC)
–
Pins4 
–
–
–
Winding Stylebifilar 
Number of windings2 
Inductance1000 µH
Maximum Impedance6000 Ω
Rated Current800 mA
DC Resistance0.207 Ω
Rated Voltage80 V
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins1 
ColorBlack 
GenderJumper 
PackagingBag 
–
–
–
–
Rated Current3000 mA
–
–
–Check availability
SPECWE-FLYTI Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Input Voltage 36 - 57 V (DC)
Output Voltage 15 V
Output Current 12.4 A
Auxiliary Voltage10.5 V
Turns Ratio6:1:1:2.25 
Saturation Current1.5 A
Leakage Inductance1000 nH
Insulation Test Voltage1500 V (AC)
SizeEPQ13 
–
–
–
–
–
–
Inductance150 µH
–
–
–
–
–Check availability