IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2121RUXR | Demoboard TIDA-010046 PD

2.8-V to 22-V Priority Power MUX with Seamless Switchover

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design provides a cost-optimized solution for 10 to 100Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). Also, demonstrating power delivery over Ethernet cable along with data communication using IEEE802.3at Type-1 (13W) PoE-PD TPS23755 device with integrated primary side regulated Flyback DC/DC controller. This reference design is pre-compliance tested for radiated emissions, ESDs, and EFTs.

Features

  • Wide operating range: 2.8 V to 22 V– Absolute maximum input voltage of 24 V
  • Low RON resistance:– TPS2120: 62 mΩ (typical)– TPS2121: 56 mΩ (typical)
  • Adjustable overvoltage supervisor (OVx):– Accuracy < ±5%
  • Adjustable priority supervisor (PR1):– Accuracy < ±5% - TPS2121 Supports external voltage reference (CP2) with an accuracy of <1%
  • Output current limit (ILM):– TPS2120: 1 A – 3 A– TPS2121: 1 A – 4.5 A
  • Channel status indication (ST)
  • Adjustable input settling time (SS)
  • Adjustable output soft start time (SS)
  • TPS2121 Fast output switchover (tSW): 5 µs (typical) - Low Iq from enabled input: 200 µA (typical)
  • Low Iq from disabled input: 10 µA (Typical)
  • Manual input source selection (OVx)
  • Over temperature protection (OTP)

Typical applications

  • Building automation and surveillance / Tracking and telematics
  • Multiple battery management
  • EPOS and barcode scanners
  • Backup and standby power / Input source selection

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability