IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS22810 | Demoboard TIDA-01401

TPS22810, 2.7-18-V, 79-mΩ On-Resistance Load Switch With Thermal Protection

Overview

TopologyOther Topology
IC revision1.1

Description

The TPS22810 is a single channel load switch with configurable rise time and with an integrated quick output discharge (QOD). In addition, the device features thermal shutdown to protect the device against high junction temperature. Because of this, safe operating area of the device is inherently ensured. The device contains an N-channel MOSFET that can operate over an input voltage range of 2.7 V to 18 V. SOT23-5 (DBV) package can support a maximum current of 2 A. WSON (DRV) package can support a maximum current of 3 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.The configurable rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. Undervoltage lock-out is used to turn off the device if the VIN voltage drops below a threshold value, ensuring that the downstream circuitry is not damaged by being supplied by a voltage lower than intended. The configurable QOD pin controls the fall time of the device to allow design flexibility for power down.The TPS22810 is available in a leaded, SOT-23 package (DBV) which allows to visually inspect solder joints, as well as a WSON package (DRV). The device is characterized for operation over the free-air temperature range of –40˚C to +105˚C.

Features

  • Integrated Single Channel Load Switch
  • Ambient Operating Temperature:
  • 40°C to +105°C
  • SOT23-6 (DBV): 2-A Maximum Continuous Current 1
  • WSON (DRV): 3-A Maximum Continuous Current 1
  • Input Voltage Range: 2.7 V to 18 V
  • Absolute Maximum Input Voltage: 20 V
  • On-Resistance (RON)
  • RON = 79 mΩ (typical) at VIN = 12 V
  • Quiescent Current
  • 62 µA (typical) at VIN = 12 V
  • Shutdown Current
  • 500 nA (typical) at VIN = 12 V
  • Thermal Shutdown
  • Undervoltage Lock-Out (UVLO)
  • Adjustable Quick Output Discharge (QOD)
  • Configurable Rise Time With CT Pin
  • SOT23-6 Package
  • 2.9-mm × 2.8-mm, 0.95-mm Pitch,
  • 1.45-mm Height (DBV)
  • WSON Package
  • 2-mm × 2-mm, 0.65-mm Pitch,
  • 0.75-mm Height (DRV)
  • ESD Performance Tested per JESD 22
  • ±2-kV HBM and ±1-kV CDM

Typical applications

  • Industrial Systems
  • Surveillance systems
  • HD TV, Set Top Box

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability