IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments PGA460 | Demoboard PGA460-Q1

PGA460-Q1 Ultrasonic Signal Conditioner EVM With Transducer User's Guide

Overview

TopologyOther Topology
Input voltage6-28 V
Switching frequency30-80 kHz
IC revisionA

Description

The PGA460-Q1 EVM evaluation module (EVM) allows users to evaluate the functionality of TexasInstruments PGA460-Q1 ultrasonic sensor-signal conditioner IC. The PGA460-Q1 is a fully integratedsystem-on-chip, analog front-end (AFE) device for ultrasonic sensing. This user’s guide describes both thehardware platform containing a sample PGA460-Q1 device, and the graphical user interface (GUI)software used to configure the functionality and diagnostics. In addition to evaluating the PGA460-Q1device, the other objective of this board is to display the ultrasonic echo profile and measurement resultsof either a transformer driven closed-top transducer or direct-driven open-top transducer when using theGUI.

Features

Compatible with ultrasonic transducers operating at a center frequency between 30-80kHz and 180-480kHz.Able to generate maximum sound pressure level using either transformer driven and direct driven methods.Access to all communication interfaces offered by the PGA460-Q1, including: USART, TCI, and One-Wire UART.Swappable daughtercard allows custom driver-type and transducer combination pair to be evaulated.Fully tested EVM includes GUI, quick start demo procedure, USB interface and firmware, and detailed user's guide.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, Black
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
–Check availability