IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments RHA0040B | Demoboard TIDA-00168

Thermocouple AFE Using RTD or Integrated Temperature Sensor for Cold Junction Compensation (CJC)

Overview

TopologyOther Topology
IC revisionE1

Description

The sole objective of this reference design is to provide comprehensive details on how to design a simple, robust, and accurate analog front end (AFE) circuit for making precision temperature measurements with thermocouple sensors. TIDA-00168 explains the theory, operation, and complications involved in a step-by-step manner. Additionally, this reference design emphasizes topics like error analysis, the necessity of an anti-aliasing filter, biasing resistors for sensor diagnostics, CJC, linearization technique for sensor data, and the design challenges of printed circuit boards.

Features

  • Sensor input: K-Type thermocouple

  • Thermocouple Temperature range of –200°C to 1372°C

  • Noise free resolution: 0.02ºC

  • Cold Junction Compensation (CJC) using

  • Resistance Temperature Detector (RTD) or the internal temperature sensor of the ADS1220

  • Designed to meet IEC61000-4 Standards:

  • Electrical Fast Transients (EFTs), Electrostatic Discharge (ESD), and Surge

  • Field Transmitter operating temperature range of –40°C to 85°C

REMARK: Schematic and BOM is added

Typical applications

  • Level Transmitter

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability