IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments PGA411-Q1 | Demoboard PGA411-Q1 EVM

PGA411-Q1 EVM User's Guide

Overview

TopologyOther Topology

Description

The PGA411-Q1 EVM allows users to evaluate the functionality of the PGA411-Q1 device. This user’sguide describes both the hardware platform containing a sample PGA411-Q1 device, and the graphicaluser interface (GUI) software used to configure the functionality and diagnostics on the PGA411-Q1resolver-to-digital interface IC. In addition to evaluating the PGA411-Q1 device, the other objective of thisboard is to display in the GUI the position (angle) or velocity readings from a resolver sensor.

Features

Integrated Exciter Amplifier (145 mA, 5 Vin) and Boost Power Supply (10V-17V, 5 Vin)Developed using SafeTI for ISO26262 and IEC61508Analog and Logic Built-In-Self-Test (BIST)Programmable fault thresholds and filters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 56 µH, 2.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance56 µH
Saturation Current2.3 A
DC Resistance121 mΩ
Operating Voltage120 V
Self Resonant Frequency8.6 MHz
Size1050 
VersionPerformance 
–Check availability