IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments PMP41013

Integrated USB Type-C® PD bidirectional charging reference design for one- to five-cell batteries

Overview

TopologyBuck-Boost Converter
Input voltage5-20 V
Output 120 V / 3 A

Description

This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for one- to five-cell batteries for applications such as power tool charger with USB Type-C port, vacuum cleaner, portable power station and more.

Features

  • Supports one- to five-cell battery charging
  • High integration with integrated power path switch and USB PD control
  • Seamless transition among buck, buck-boost and boost to optimize efficiency across a wide input and output range
  • Supports on-the-go (OTG) mode in source mode
  • High efficiency of > 97.3% at full load

Typical applications

  • Battery Chargers
  • Cordless Power Tools, Sweeping robot

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 150 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 4.7 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability