IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501 | Demoboard TIDA-010030

Transformer Driver for Isolated Power Supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Switching frequency250-620 kHz
Output 15 V / 0.35 A

Description

This reference design is a low standby and ship mode current consumption and high SOC gauging accuracy 13S, 48-V Li-ion battery pack design. It monitors each cell voltage, pack current and temperature with high accuracy and protects the Li-ion battery pack against overvoltage, undervoltage, over temperature and over current situations. The SOC gauging, based on bq34z100-g1, takes advantage of an impedance tracking algorithm and achieves as high as 2% accuracy at room temperature. Through a well-designed auxiliary power supply strategy and high efficiency, low quiescent current DC-DC converter LM5164, this design achieves 50-μA stand-by and 5-μA ship mode consumption, saving more energy and allowing longer shipping time and idle time. Also, this design supports a well running firmware, which helps to decrease product research time.

Features

  • 2% battery pack SOC accuracy at room temperature
  • 50-μA current consumption when in standby mode
  • 15-μA current consumption when in shipping mode
  • Robust and programmable protection, including: cell over voltage, cell under voltage, overcurrent discharge, short circuit, overtemperature and undertemperature
  • Support 100-mA cell balancing
  • High-side charging and discharging MOSFETs and support pre-discharge function

Typical applications

  • Mowing robot battery pack, UPS Li-Ion battery pack and other over 10S battery pack applications
  • E-bike battery pack and e-scooter battery pack

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.75 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.1 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability