IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments SN6501 | Demoboard SN6501-MULXFMR-EVM

SN6501 Transformer Driver for Isolated Power Supplies Evaluation Module

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 15 V

Description

The SN6501-Multi-Xfmr EVM is configured with five independent circuits providing options to operate using either a +3.3Vdc or +5.0Vdc input and provides one of five isolated 3.3Vdc +5.0Vdc outputs. Two of the circuits include LDO's to regulate the output. The five configurations include 3Vdc-to-3Vdc with no LDO, 5Vdc-to-5Vdc with no LDO, 3Vdc-to-5Vdc with no LDO, 3Vdc-to-5Vdc with and LDO, and a 3Vdc/5Vdc-to-3Vdc/5Vdc with a selectable LDO output.

Features

Push-Pull Driver for Small TransformersSingle 3.3V or 5V SupplyHigh Primary-side Current DriveLow Ripple on Rectified Output

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.45 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:2 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.75 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.1 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability